ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
LHFLATEN register determines which of the faults shown in Table 7-38 are latched faults. A latched fault turns off the channel. In this case, to turn on the channel back on, the CHxEN should be set to '1' in Table 7-3 through a SPI write command. The settings in this register are applied when LH pin is set high.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
23h | LHFLATEN | LHCH2ILIMFL | LHCH1ILIMFL | LHCH2OCFL | LHCH1OCFL | LHCH2OVFL | LHCH1OVFL | LHCH2UVFL | LHCH1UVFL | 00000000 |
If 2PH is set to '1', only CH1 parameter is used.