ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
The CHxISLP in ISLOPE register programs the CHx_Islope current into a 5-kΩ resistor shown in Figure 7-9, which generates a slope compensation ramp with the magnitude of VSLP(PK) = CHx_Islope × 5 kΩ.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
04h | ISLOPE | RSVD | CH2ISLP2:0 | RSVD | CH1ISLP2:0 | 01010101 |
000: VSLP(PK) = 0 mV
001: VSLP(PK) = 50 mV
010: VSLP(PK) = 100 mV
011: VSLP(PK) = 150 mV
100: VSLP(PK) = 200 mV
101: VSLP(PK) = 250 mV
110: VSLP(PK) = 300 mV
111: VSLP(PK) = 350 mV