ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
The choice of the inductors in CV BOOST is highly dependent on the efficiency and the form-factor targets. One parameter that affects these specifications is the desired inductor current ripple. A common first choice for the inductor current ripple, ΔiL-PP, is 50% of the nominal inductor current IL.
where
BOOST voltage regulators can be configured to operate in Discontinuous Conduction Mode (DCM) to achieve higher efficiency at light load. The condition to operate in DCM versus CCM are shown in Equation 40 and Equation 41:
CCM Operation:
DCM Operation: