ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
FLT2 register bits are set if a selected fault shown in Table 7-21 occurs. Reading this register clears the bits that are set, if the associated faults no longer exist. Note that the clearing of the bits happens at the end of the read response SPI transfer, not at the end of the read command SPI transfer.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
12h | FLT2 | CH2UC | CH1UC | CH2OC | CH1OC | CH2ILIM | CH1ILIM | CH2ISO | CH1ISO | read |