ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
LHMFT register determines the maximum count value of a 14-bit counter, used for the Main Fault Timer. The clock for the MFT is the CHxCLK. The settings in this register are applied when LH pin is set high.
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
20h | LHMFT | LHCH2MFT3:0 | LHCH1MFT3:0 | 10011001 |
0000: Main Fault Timer maximum count = 0 (Main Fault Timer is disabled)
0001: Main Fault Timer maximum count = 1000
0010: Main Fault Timer maximum count = 1500
0011: Main Fault Timer maximum count = 2000
0100: Main Fault Timer maximum count = 2500
0101: Main Fault Timer maximum count = 3000
0110: Main Fault Timer maximum count = 3500
0111: Main Fault Timer maximum count = 4000
1000: Main Fault Timer maximum count = 5000
1001: Main Fault Timer maximum count = 6000
1010: Main Fault Timer maximum count = 7000
1011: Main Fault Timer maximum count = 8000
1100: Main Fault Timer maximum count = 10000
1101: Main Fault Timer maximum count = 12000
1110: Main Fault Timer maximum count = 14000
1111: Main Fault Timer maximum count = 16383
If 2PH is set to '1', only CH1 parameters are used and only Fault Timer 1 is active. In this case, Fault Timer 1 affects both channels.