ZHCSK35C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
CH1IADJ register programs the 8-bit IADJ DAC for the channel-1. If CH1IADJ ≤ 8, channel-1 is turned off. The DAC output can be set from 85 mV (code 9) to 2.4 V (code 255).
ADDR | REGISTER | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | DEFAULT |
---|---|---|---|---|---|---|---|---|---|---|
07h | CH1IADJ | CH1IADJ7:0 | 00000000 |