ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Electrical Characteristics: SDA_I2C1, and Output Signals through GPO1 and GPO2 pins | |||||||
| 12.11 | VOL(VIO)_20mA | Low-level output voltage, push-pull and open-drain | IOL = 20 mA | 0.4 | V | ||
| 12.12 | VOH(VIO) | High-level output voltage, push-pull | IOH = 3 mA | VIO – 0.4 | V | ||
| Electrical Characteristics: Output Signals through GPO3 and GPO4 pins | |||||||
| 12.13 | VOL(DIG) | Low-level output voltage, push-pull | IOL = 3 mA | 0.4 | V | ||
| 12.14 | VOH(DIG) | High-level output voltage, push-pull | IOH = 3 mA | 1.4 | V | ||
| Electrical Characteristics: Output Signals through GPO5 and GPO6 pins | |||||||
| 12.4 | VOL(DIG)_20mA | Low-level output voltage, push-pull | IOL = 20 mA | 0.4 | V | ||
| 12.5 | VOH(DIG) | High-level output voltage, push-pull | IOH = 3 mA | 1.4 | V | ||
| Electrical Characteristics: Output Signals through GPO7, GPO8, GPO9, GPO10, and GPO11 pins | |||||||
| 12.1 | VOL(VIO) | Low-level output voltage, push-pull and open-drain | IOL = 3 mA | 0.4 | V | ||
| 12.2 | VOH(VIO) | High-level output voltage, push-pull | IOH = 3 mA | VIO – 0.4 | V | ||
| 12.3 | Supply for external pullup resistor, open drain | VIO | V | ||||
| Electrical Characteristics: EN_DRV, nINT, nRSTOUT | |||||||
| 12.6 | VOL(EN_DRV) | Low-level output voltage for EN_DRV pin | IOL =20 mA | 0.4 | V | ||
| 12.7 | VOL(nINT) | Low-level output voltage for nINT pin | IOL = 20 mA | 0.4 | V | ||
| 12.8 | VOL(nRSTOUT) | Low-level output voltage for nRSTOUT and nRSTOUT_SoC pin | IOL = 20 mA | 0.4 | V | ||
| Timing Requirements | |||||||
| 12.10 | tgate_readback | Gating time for readback monitor | Signal level change or GPIO selection (GPIOn_SEL) | 8.8 | 9.6 | µs | |