ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
Figure 8-35 Example Waveform
for ESM in PWM Mode – Case
Number 1: ESM Starts with
Low-Level at Deglitched Input signal, and Receives Correct PWM Signal Afterwards. (The _x
stand for _MCU or _SoC)
Figure 8-36 Example Waveform
for ESM in PWM Mode – Case
Number 2: ESM Starts with
High-Level at Deglitched Input Signal, and Receives Correct PWM Signal Afterwards (The _x
stand for _MCU or _SoC)
Figure 8-37 Example Waveform
for ESM in PWM Mode – Case Number 3: ESM Starts with Low-Level at
Deglitched Input Signal, but Receives Too Late a Correct PWM Signal Afterwards (The _x
stand for _MCU or _SoC)
Figure 8-38 Example Waveform
for ESM in PWM Mode – Case
Number 4: ESM Starts with
Low-Level at Deglitched Input Signal and Receives a Correct PWM Signal. Afterwards the
ESM Detects Bad Events,
and the PWM Signal Recovers Too Late which Leads to an ESM_x Reset Trigger to
the PFSM (The _x stand for _MCU or _SoC)