ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
The VIO_IN pin requires a 0.47 µF bypass capacitor close to the pin. See Table 9-11 for the recommended bypass capacitors.
| Component | MANUFACTURER | PART NUMBER | VALUE | EIA size code | SIZE (mm) | Used for Validation |
|---|---|---|---|---|---|---|
| Capacitor | Murata | GCM155C71A474KE36 | 0.47 µF, 10 V, X7S | 0402 | 1.0 x 0.5 | Yes |
| Capacitor | TDK | CGA2B3X7S1A474K050BB | 0.47 µF, 10 V, X7S | 0402 | 1.0 x 0.5 | - |
For I2C pull-up resistor values, please refer to the I2C standard for the chosen use-case (standard mode, Fast mode, Fast mode+, High-Speed mode with Cb = 100pF or 400pF)