ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
For optimal performance, every buck needs an input capacitor, and the capacitor value and voltage rating must be at least 10-µF, 10-V and must be placed as close to the buck input pins as possible. If the board size allows a larger foot print, a 22-µF, 10-V capacitor is recommended. See Table 9-5 for the recommended input capacitors, and the Section 11 for more information about component placement.
| MANUFACTURER | PART NUMBER | VALUE | EIA size code | SIZE (mm) | Used for Validation |
|---|---|---|---|---|---|
| TDK | CGA4J1X7S1C106K125AC | 10 µF, 16 V, X7R | 0805 | 2.0 × 1.25 × 1.25 | Yes |
| Murata | GCM21BR71A106KE22 | 10 µF, 10 V, X7R | 0805 | 2.0 × 1.25 × 1.25 | - |