ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Electrical Characteristics | |||||||
| 5.1 | Max capacitance at AMUX pin | Capacitance between AMUXOUT pin and thermal/ground pad | 100 | pF | |||
| 5.2 | Output voltage | Measured at the AMUXOUT pin | 1.17 | 1.2 | 1.23 | V | |
| Timing Requirements | |||||||
| 21.1 | tSU_REF | Start-up time | From AMUXOUT_EN=1 to the time bandgap voltage settles | 30 | µs | ||