ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
The LDO4 regulator can deliver up to 300 mA of current, with a configurable output range of 1.2 V to 3.3 V in 25-mV steps. This LDO is specifically designed to supply noise sensitive circuits. This supply can be used to power circuits such as PLLs, oscillators, or other analog modules that require low noise on the supply. LDO4 does not support bypass mode. However, if the LDO4 output voltage is not used, the associated UV/OV Voltage Monitor of this regulator can be used as to monitor an external voltage rail by connecting this external voltage rail to the VOUT_LDO4 pin.
The LDO4 regulator includes a Current-Limit to protect the internal Power-FET against overcurrent. This Current-Limit has a fixed value between 400 mA and 900 mA.
Table 8-5 shows the coding used to select the output voltage for LDO4.
| LDO4_VSET | Output Voltage [V] | LDO4_VSET | Output Voltage [V] | LDO4_VSET | Output Voltage [V] | LDO4_VSET | Output Voltage [V] |
|---|---|---|---|---|---|---|---|
| 0x00 | Reserved | 0x20 | 1.200 | 0x40 | 2.000 | 0x60 | 2.800 |
| 0x01 | Reserved | 0x21 | 1.225 | 0x41 | 2.025 | 0x61 | 2.825 |
| 0x02 | Reserved | 0x22 | 1.250 | 0x42 | 2.050 | 0x62 | 2.850 |
| 0x03 | Reserved | 0x23 | 1.275 | 0x43 | 2.075 | 0x63 | 2.875 |
| 0x04 | Reserved | 0x24 | 1.300 | 0x44 | 2.100 | 0x64 | 2.900 |
| 0x05 | Reserved | 0x25 | 1.325 | 0x45 | 2.125 | 0x65 | 2.925 |
| 0x06 | Reserved | 0x26 | 1.350 | 0x46 | 2.150 | 0x66 | 2.950 |
| 0x07 | Reserved | 0x27 | 1.375 | 0x47 | 2.175 | 0x67 | 2.975 |
| 0x08 | Reserved | 0x28 | 1.400 | 0x48 | 2.200 | 0x68 | 3.000 |
| 0x09 | Reserved | 0x29 | 1.425 | 0x49 | 2.225 | 0x69 | 3.025 |
| 0x0A | Reserved | 0x2A | 1.450 | 0x4A | 2.250 | 0x6A | 3.050 |
| 0x0B | Reserved | 0x2B | 1.475 | 0x4B | 2.275 | 0x6B | 3.075 |
| 0x0C | Reserved | 0x2C | 1.500 | 0x4C | 2.300 | 0x6C | 3.100 |
| 0x0D | Reserved | 0x2D | 1.525 | 0x4D | 2.325 | 0x6D | 3.125 |
| 0x0E | Reserved | 0x2E | 1.550 | 0x4E | 2.350 | 0x6E | 3.150 |
| 0x0F | Reserved | 0x2F | 1.575 | 0x4F | 2.375 | 0x6F | 3.175 |
| 0x10 | Reserved | 0x30 | 1.600 | 0x50 | 2.400 | 0x70 | 3.200 |
| 0x11 | Reserved | 0x31 | 1.625 | 0x51 | 2.425 | 0x71 | 3.225 |
| 0x12 | Reserved | 0x32 | 1.650 | 0x52 | 2.450 | 0x72 | 3.250 |
| 0x13 | Reserved | 0x33 | 1.675 | 0x53 | 2.475 | 0x73 | 3.275 |
| 0x14 | Reserved | 0x34 | 1.700 | 0x54 | 2.500 | 0x74 | 3.300 |
| 0x15 | Reserved | 0x35 | 1.725 | 0x55 | 2.525 | 0x75 | Reserved |
| 0x16 | Reserved | 0x36 | 1.750 | 0x56 | 2.550 | 0x76 | Reserved |
| 0x17 | Reserved | 0x37 | 1.775 | 0x57 | 2.575 | 0x77 | Reserved |
| 0x18 | Reserved | 0x38 | 1.800 | 0x58 | 2.600 | 0x78 | Reserved |
| 0x19 | Reserved | 0x39 | 1.825 | 0x59 | 2.625 | 0x79 | Reserved |
| 0x1A | Reserved | 0x3A | 1.850 | 0x5A | 2.650 | 0x7A | Reserved |
| 0x1B | Reserved | 0x3B | 1.875 | 0x5B | 2.675 | 0x7B | Reserved |
| 0x1C | Reserved | 0x3C | 1.900 | 0x5C | 2.700 | 0x7C | Reserved |
| 0x1D | Reserved | 0x3D | 1.925 | 0x5D | 2.725 | 0x7D | Reserved |
| 0x1E | Reserved | 0x3E | 1.950 | 0x5E | 2.750 | 0x7E | Reserved |
| 0x1F | Reserved | 0x3F | 1.975 | 0x5F | 2.775 | 0x7F | Reserved |