ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
Inductor must be chosen based on the buck configuration. See Table 9-6 for the appropriate nominal inductance.
Recommended inductors based on these requirements are shown below.
| MANUFACTURER | PART NUMBER | VALUE | SIZE (mm) | Used for Validation |
|---|---|---|---|---|
| TDK | TFM322512ALMA1R0MTAA | 1000 nH, 4 A Max, 150 °C | 3.2 × 2.5 × 1.2 | Yes |
| Murata | DFE322520FD-1R0M=P2 | 1000 nH, 4.1 A Max, 125 °C | 3.2 x 2.5 x 2.0 | - |
| TDK | TFM322512ALMAR47MTAA | 470 nH, 5.3 A Max, 150 °C | 3.2 × 2.5 × 1.2 | Yes |
| TDK | TFM252012ALMAR47MTAA | 470 nH, 4.9 A Max, 150 °C | 2.5 x 2.0 x 1.2 | - |
| Murata | DFE2HCAHR47MJ0 | 470 nH, 4.5 A Max, 150 °C | 2.5 × 2.0 × 1.2 | - |
| TDK | TFM322512ALMAR22MTAA | 220 nH, 7.6 A Max, 150 °C | 3.2 x 2.5 x 1.2 | Yes |
| TDK | TFM201610ALMAR24MTAA | 220 nH, 5 A Max, 150 °C | 2.0 x 1.6 x 1.2 | - |
| Murata | DFE2MCAHR24MJ0 | 240 nH, 4.2 A Max, 150 °C | 2.0 x 1.6 x 1.2 | - |