ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
Figure 8-44 shows the timing diagram of the TPS6594-Q1 after the first supply detection.
Figure 8-44 Device Start-up Timing
DiagramtVSYSOVP_INIT is the time between VSYS detection and when the VSYS Over Voltage Protection Module is in operation and the external protection FET connects the VSYS_SENSE to VCCA and the PVINx pins.
tINIT_REFCLK_LDO is the start-up time for the reference block. tINIT_NVM_ANALOG is the time for the device to load the default values of the NVM configurable registers from the NVM memory, and the start-up time for the analog circuits in the device. tINIT_REFCLK_LDO and tINIT_NVM_ANALOG are defined in the electrical characteristics table.
tBOOT_BIST is the sum of tABISTrun and tLBISTrun, which are defined in the electrical characterization tables.
The Power Sequence time is the total time for the device to complete the power up sequence. Please refer to Section 8.4.1.5 for more details.
The reset delay time is a configurable wait time for the nRSTOUT and the nRSTOUT_SoC release after the power up sequence is completed.