ZHCSKK3B December 2019 – February 2022 TPS6594-Q1
PRODUCTION DATA
| POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Electrical Characteristics | |||||||
| 8.1a | TWARN_0 | TWARN_INT thermal warning threshold (no hysteresis) | TWARN_LEVEL = 0 | 120 | 130 | 140 | °C |
| 8.1b | TWARN_1 | TWARN_LEVEL = 1 | 130 | 140 | 150 | °C | |
| 8.2a | TSD_orderly_0 | TSD_ORD_INT thermal shutdown rising threshold | TSD_ORD_LEVEL = 0 | 130 | 140 | 150 | °C |
| 8.2b | TSD_orderly_1 | TSD_ORD_LEVEL = 1 | 135 | 145 | 155 | °C | |
| 8.2c | TSD_orderly_hys_0 | TSD_ORD_INT thermal shutdown hysteresis | TSD_ORD_LEVEL = 0 | 10 | °C | ||
| 8.2d | TSD_orderly_hys_1 | TSD_ORD_LEVEL = 1 | 5 | °C | |||
| 8.3a | TSD_imm | TSD_IMM_INT thermal shutdown rising threshold | 140 | 150 | 160 | °C | |
| 8.3b | TSD_imm_hys | TSD_IMM_INT thermal shutdown hysteresis | 5 | °C | |||
| Timing Requirements | |||||||
| 26.6 | tlatency_TSD | TSD signal latency from detection | 425 | µs | |||