ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | LDOA2_SLP _VID[3] | LDOA2_SLP _VID[2] | LDOA2_SLP _VID[1] | LDOA2_SLP _VID[0] | LDOA2_ VID[3] | LDOA2_ VID[3] | LDOA2_ VID[1] | LDOA2_ VID[0] |
TPS6508640 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
TPS65086401 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
TPS6508641 | 1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 |
TPS65086470 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | LDOA2_SLP_VID[3:0] | R/W | X | This field sets the LDOA2 regulator output regulation voltage in sleep mode. See Table 8-25 for Vout options. |
3:0 | LDOA2_VID[3:0] | R/W | X | This field sets the LDOA2 regulator output regulation voltage in normal mode. See Table 8-25 for Vout options. |