ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK2_ VID[6] | BUCK2_ VID[5] | BUCK2_ VID[4] | BUCK2_ VID[3] | BUCK2_ VID[2] | BUCK2_ VID[1] | BUCK2_ VID[0] | BUCK2_ DECAY |
TPS6508640 | 0 | 1 | 1 | 0 | 0 | 1 | 0 | 0 |
TPS65086401 | 0 | 1 | 0 | 1 | 1 | 0 | 1 | 0 |
TPS6508641 | 0 | 1 | 0 | 1 | 1 | 0 | 1 | 0 |
TPS65086470 | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | BUCK2_VID[6:0] | R/W | X | This field sets the BUCK2 regulator output regulation voltage in normal mode. See Table 8-22 and Table 8-23 for 10-mV and 25-mV step ranges for VOUT options. |
0 | BUCK2_DECAY | R/W | X | Decay Bit 0: The output slews down to a lower voltage set by the VID bits. 1: The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |