ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BUCK3, BUCK4, BUCK5 | ||||||
VIN | Power input voltage | 3.0 | 5.5 | V | ||
VOUT | DC output voltage VID range and options | VID step size = 10 mV, BUCKx_VID[6:0] progresses from 0000001 to 1111111 | 0.41 | See Section 5 | 1.67 | V |
VID step size = 25 mV, BUCKx_VID[6:0] progresses from 0000001 to 1111111 | 0.425 | See Section 5 | 3.575 | |||
DC output voltage accuracy | VIN = 5.0 V,
VOUT = 1, 1.2, 1.35, 1.5, 1.8, 2.5, 3.3
V, IOUT = 1.5 A |
–2% | 2% | |||
VIN = 3.3 V,
VOUT = 1, 1.2, 1.35, 1.5, 1.8 V, IOUT = 1.5 A |
–2% | 2% | ||||
VIN = 5.0 V,
VOUT = 1, 1.2, 1.35, 1.5, 1.8 V, 2.5,
3.3 V, IOUT = 100 mA |
–2.5% | 2.5% | ||||
VIN = 3.3 V,
VOUT = 1, 1.2, 1.35, 1.5, 1.8 V, IOUT = 100 mA |
–2.5% | 2.5% | ||||
VDCM | Total output voltage accuracy (DC + ripple) in DCM | VIN = 5.0 V, IOUT = 10 mA, VOUT ≤ 1 V | –30 | 40 | mV | |
SR(VOUT) | Output DVS slew rate | VID step size = 10 mV | 2.5 | 3.125 | mV/µs | |
VID step size = 25 mV | 3.125 | 4 | ||||
IOUT | Continuous DC output current | 3 | A | |||
IIND_LIM | HSD FET current limit | 4.3 | 7 | A | ||
IQ | Quiescent current | VIN = 5 V, VOUT = 1 V, BUCKx_MODE = 0b | 35 | µA | ||
ΔVOUT/ΔVIN | Line regulation | VOUT = 1,
1.2, 1.35, 1.5, 1.8, 2.5, 3.3 V, IOUT = 1.5 A |
–0.5% | 0.5% | ||
ΔVOUT/ΔIOUT | Load regulation | VIN = 5 V,
VOUT = 1, 1.2, 1.35, 1.5, 1.8, 2.5, 3.3
V, IOUT = 0 A to 3 A, referenced to VOUT at IOUT = 1.5 A |
–0.2% | 2% | ||
VTH_PG | Power Good deassertion threshold in percentage of target VOUT | VOUT rising | 108% | |||
VOUT falling | 92% | |||||
VTH_HYS_PG | Power Good reassertion hysteresis entering back into VTH_PG | VOUT rising or falling | 3% | |||
RDIS | Output auto-discharge resistance | BUCKx_DISCHG[1:0] = 01 | 100 | Ω | ||
BUCKx_DISCHG[1:0] = 10 | 200 | |||||
BUCKx_DISCHG[1:0] = 11 | 500 |