ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | LDOA2_EN | SWA1_EN | BUCK6_EN | BUCK5_EN | BUCK4_EN | BUCK3_EN | BUCK2_EN | BUCK1_EN |
TPS6508640 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
TPS65086401 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
TPS6508641 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
TPS65086470 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_EN | R/W | X | LDOA2 I2C Enable 0: LDOA2 is enabled or disabled by one of the control input pins or internal PG signal. 1: LDOA2 is forced on unless LDOA2_DIS = 0b. |
6 | SWA1_EN | R/W | X | SWA1 I2C Enable 0: SWA1 is enabled or disabled by one of the control input pins or internal PG signal. 1: SWA1 is forced on unless SWA1_DIS = 0b. |
5 | BUCK6_EN | R/W | X | BUCK6 I2C Enable 0: BUCK6 is enabled or disabled by one of the control input pins or internal PG signal. 1: BUCK6 is forced on unless BUCK6_DIS = 0b. |
4 | BUCK5_EN | R/W | X | BUCK5 I2C Enable 0: BUCK5 is enabled or disabled by one of the control input pins or internal PG signal. 1: BUCK5 is forced on unless BUCK5_DIS = 0b. |
3 | BUCK4_EN | R/W | X | BUCK4 I2C Enable 0: BUCK4 is enabled or disabled by one of the control input pins or internal PG signal. 1: BUCK4 is forced on unless BUCK4_DIS = 0b. |
2 | BUCK3_EN | R/W | X | BUCK3 I2C Enable 0: BUCK3 is enabled or disabled by one of the control input pins or internal PG signal. 1: BUCK3 is forced on unless BUCK3_DIS = 0b. |
1 | BUCK2_EN | R/W | X | BUCK2 I2C Enable 0: BUCK2 is enabled or disabled by one of the control input pins or internal PG signal. 1: BUCK2 is forced on unless BUCK2_DIS = 0b. |
0 | BUCK1_EN | R/W | X | BUCK1 I2C Enable 0: BUCK1 is enabled or disabled by one of the control input pins or internal PG signal. 1: BUCK1 is forced on unless BUCK1_DIS = 0b. |