ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
A delay can be added to the enable of any rail after the desired CTLx and PGs are met. This allows for the option to create additional timing groups from either CTLx pins or internal PGs. For a demonstration of this feature, Figure 8-24 shows how BUCK2 and BUCK6 are enabled after BUCK1 is enabled from CTL1 pin.