ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK3_SLP _ VID[6] | BUCK3_SLP _ VID[5] | BUCK3_SLP _ VID[4] | BUCK3_SLP _ VID[3] | BUCK3_SLP _ VID[2] | BUCK3_SLP _ VID[1] | BUCK3_SLP _ VID[0] | BUCK3_SLP _ EN |
TPS6508640 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
TPS65086401 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 |
TPS6508641 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 1 |
TPS65086470 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | BUCK3_SLP_VID[6:0] | R/W | X | This field sets the BUCK3
regulator output regulation voltage in sleep mode if BUCK3_SLP_EN =
1b. See Table 8-22 and Table 8-23 for 10-mV and 25-mV step ranges for VOUT options. |
0 | BUCK3_SLP_EN | R/W | X | BUCK3 sleep mode enable. BUCK3 is factory configured to switch to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0: Disable. Uses BUCK3_VID in all cases. 1: Enabled. Uses BUCK3_SLP_VID when assigned sleep pin is low. |