ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | CTL5_msK | CTL4_msK | CTL2_msK | CTL1_msK | VTT_msK | SWB2_LDO A1_msK | SWB1_msK | LDOA3_ msK |
TPS6508640 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
TPS65086401 | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 0 |
TPS6508641 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
TPS65086470 | 1 | 1 | 0 | 0 | 0 | 1 | 1 | 1 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CTL5_msK | R/W | X | 0: CTL5 pin status is part of Power Good tree of GPO2 pin. 1: CTL5 pin status is NOT part of Power Good tree of GPO2 pin and is ignored. |
6 | CTL4_msK | R/W | X | 0: CTL4 pin status is part of Power Good tree of GPO2 pin. 1: CTL4 pin status is NOT part of Power Good tree of GPO2 pin and is ignored. |
5 | CTL2_msK | R/W | X | 0: CTL2 pin status is part of Power Good tree of GPO2 pin. 1: CTL2 pin status is NOT part of Power Good tree of GPO2 pin and is ignored. |
4 | CTL1_msK | R/W | X | 0: CTL1 pin status is part of Power Good tree of GPO2 pin. 1: CTL1 pin status is NOT part of Power Good tree of GPO2 pin and is ignored. |
3 | VTT_msK | R/W | X | 0: VTT LDO PG is part of Power Good tree of GPO2 pin. 1: VTT LDO PG is NOT part of Power Good tree of GPO2 pin and is ignored. |
2 | SWB2_LDOA1_msK | R/W | X | 0: SWB2_LDOA1 PG is part
of Power Good tree of GPO2 pin. 1: SWB2_LDOA1 PG is NOT part of Power Good tree of GPO2 pin and is ignored. SWB2 for: TPS65086470 LDOA1 for: TPS6508640, TPS65086401, and TPS6508641 |
1 | SWB1_msK | R/W | X | 0: SWB1 PG is part of Power Good tree of GPO2 pin. 1: SWB1 PG is NOT part of Power Good tree of GPO2 pin and is ignored. |
0 | LDOA3_msK | R/W | X | 0: LDOA3 PG is part of Power Good tree of GPO2 pin. 1: LDOA3 PG is NOT part of Power Good tree of GPO2 pin and is ignored. |