ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | FAULT | RESERVED | RESERVED | RESERVED | SHUTDN | RESERVED | RESERVED | DIETEMP |
TPS650864 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R | R | R | R/W | R | R | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | FAULT | R/W | 0 | Fault interrupt. Asserted when either condition occurs: power fault of any rail, or die temperature crosses over the critical temperature threshold (TCRIT). The user can read Reg. 0xB2–0xB6 to determine what has caused the interrupt. 0: Not asserted 1: Asserted. Host to write 1b to clear. |
3 | SHUTDN | R/W | 0 | Asserted when PMIC shuts down. To clear indicator, SHUTDNSRC must be cleared first, see Section 8.13.7 0: Not asserted. 1: Asserted. Host to write 1b to clear. |
0 | DIETEMP | R/W | 0 | Die temp interrupt. Asserted when PMIC die temperature crosses above the hot temperature threshold (THOT). 0: Not asserted. 1: Asserted. Host to write 1b to clear. |