ZHCSG44G June 2017 – January 2025 TPS650864
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|
| Bit Name | BUCK5_ VID[6] | BUCK5_ VID[5] | BUCK5_ VID[4] | BUCK5_ VID[3] | BUCK5_ VID[2] | BUCK5_ VID[1] | BUCK5_ VID[0] | BUCK5_ DECAY |
| TPS6508640 | 0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 |
| TPS65086401 | 1 | 1 | 1 | 0 | 1 | 0 | 0 | 0 |
| TPS6508641 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
| TPS65086470 | 1 | 1 | 1 | 0 | 1 | 0 | 0 | 0 |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:1 | BUCK5_VID[6:0] | R/W | X | This field sets the BUCK5
regulator output regulation voltage in normal mode. See Table 7-22 and Table 7-23 for 10-mV and 25-mV step ranges for VOUT options. |
| 0 | BUCK5_DECAY | R/W | X | Decay Bit 0: The output slews down to a lower voltage set by the VID bits. 1: The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |