ZHCSG44G June 2017 – January 2025 TPS650864
PRODUCTION DATA
Figure 7-26 Sleep State Entry and Exit Sequence ExampleFigure 7-26 shows an example where BUCK1 is defined to enter Sleep State in response to CTL6 going low.
All PGOODs from GPO1–GPO4 can stay asserted during the entry and the exit. Depending on status of the BUCK1_DECAY bit defined in the BUCK1CTRL register, BUCK1 output either decays or slews down to a new voltage defined in BUCK1_SLP_VID[6:0].