ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | LDOA2_ PGOOD | SWA1_ PGOOD | BUCK6_ PGOOD | BUCK5_ PGOOD | BUCK4_ PGOOD | BUCK3_ PGOOD | BUCK2_ PGOOD | BUCK1_ PGOOD |
TPS650864 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R | R | R | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | LDOA2_PGOOD | R | 0 | LDOA2 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
6 | SWA1_PGOOD | R | 0 | SWA1 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
5 | BUCK6_PGOOD | R | 0 | BUCK6 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
4 | BUCK5_PGOOD | R | 0 | BUCK5 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
3 | BUCK4_PGOOD | R | 0 | BUCK4 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
2 | BUCK3_PGOOD | R | 0 | BUCK3 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
1 | BUCK2_PGOOD | R | 0 | BUCK2 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
0 | BUCK1_PGOOD | R | 0 | BUCK1 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |