ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
BUCK1, BUCK2, BUCK6 | |||||||
VIN | Power input voltage for external HSD FET | 5.6 | 13 | 21 | V | ||
VOUT | DC output voltage VID range and options | VID step size = 10 mV, BUCKx_VID[6:0] progresses from 0000001 to 1111111 | 0.41 | See Section 5 | 1.67 | V | |
VID step size = 25 mV, BUCKx_VID[6:0] progresses from 0000001 to 1111111 | 1(1) | See Section 5 | 3.575 | V | |||
DC output voltage accuracy | VOUT = 1, 1.2, 1.35, 1.5, 1.8, 2.5, 3.3 V, IOUT = 100 mA to 7 A | –2% | 2% | ||||
Total output voltage accuracy (DC + ripple) in DCM | IOUT = 10 mA, VOUT ≤ 1 V | –30 | 40 | mV | |||
VFB_EXT_BUCK1 | Feedback regulation voltage | Applies only to the Buck1 Controller if programmed for external feedback voltage adjustability | 384 | 400 | 416 | mV | |
IFB_LKG_BUCK1 | Feedback pin leakage current | Applies only to the Buck1 Controller if programmed for external feedback voltage adjustability | 65 | nA | |||
SR(VOUT) | Output DVS slew rate | VID step size = 10 mV | 2.5 | 3.125 | mV/µs | ||
VID step size = 25 mV | 3.125 | 4 | |||||
ILIM_LSD | Low-side output valley current limit accuracy (programmed by external resistor RLIM) | –15% | 15% | ||||
ILIMREF | Source current out of ILIM1 pin | T = 25°C | 45 | 50 | 55 | µA | |
VLIM | Voltage at ILIM1 pin | VLIM = RLIM × ILIMREF | 0.2 | 2.25 | V | ||
ΔVOUT/ΔVIN | Line regulation | VOUT = 1, 1.2, 1.35, 1.5, 1.8, 2.5, 3.3 V, IOUT = 7 A | –0.5% | 0.5% | |||
ΔVOUT/ΔIOUT | Load regulation | VIN = 13 V, VOUT = 1, 1.2, 1.35, 1.5, 1.8, 2.5, 3.3 V, IOUT = 0 A to 7 A, referenced to VOUT at IOUT = IOUT_MAX | 0% | 1% | |||
VTH_PG | Power Good deassertion threshold in percentage of target VOUT | VOUT rising | 105.5% | 108% | 110.5% | ||
VOUT falling | 89.5% | 92% | 94.5% | ||||
RDSON_DRVH | Driver DRVH resistance | Source, IDRVH = –50 mA | 3 | Ω | |||
Sink, IDRVH = 50 mA | 2 | Ω | |||||
RDSON_DRVL | Driver DRVL resistance | Source, IDRVL = –50 mA | 3 | Ω | |||
Sink, IDRVL = 50 mA | 0.4 | Ω | |||||
RDIS | Output auto-discharge resistance | BUCKx_DISCHG[1:0] = 01 | 100 | Ω | |||
BUCKx_DISCHG[1:0] = 10 | 200 | Ω | |||||
BUCKx_DISCHG[1:0] = 11 | 500 | Ω | |||||
CBOOT | Bootstrap capacitance | 100 | nF | ||||
RON_BOOT | Bootstrap switch ON resistance | 20 | Ω |