ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | BUCK3 _MODE | BUCK2 _MODE | BUCK1 _MODE | BUCK3 _DIS | BUCK2 _DIS | BUCK1 _DIS |
TPS6508640 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 |
TPS65086401 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 |
TPS6508641 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
TPS65086470 | 0 | 0 | 1 | 0 | 0 | 1 | 1 | 1 |
Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5 | BUCK3_MODE | R/W | X | This
field sets the BUCK3 regulator operating mode. 0: Automatic mode 1: Forced PWM mode |
4 | BUCK2_MODE | R/W | X | This
field sets the BUCK2 regulator operating mode. 0: Automatic mode 1: Forced PWM mode |
3 | BUCK1_MODE | R/W | X | This
field sets the BUCK1 regulator operating mode. 0: Automatic mode 1: Forced PWM mode |
2 | BUCK3_DIS | R/W | X | BUCK3
Disable Bit. Writing 0 to this bit forces BUCK3 to turn off
regardless of any control input pin (CTL1–CTL6) status. 0: Disable 1: Enable |
1 | BUCK2_DIS | R/W | X | BUCK2
Disable Bit. Writing 0 to this bit forces BUCK2 to turn off
regardless of any control input pin (CTL1–CTL6) status. 0: Disable 1: Enable |
0 | BUCK1_DIS | R/W | X | BUCK1
Disable Bit. Writing 0 to this bit forces BUCK1 to turn off
regardless of any control input pin (CTL1–CTL6) status. 0: Disable 1: Enable |