ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | SPARE | SPARE | SPARE | SPARE | SPARE | SPARE | SPARE | BUCK3_ DECAY |
TPS6508640 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
TPS65086401 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 |
TPS6508641 | 0 | 0 | 1 | 1 | 1 | 0 | 0 | 0 |
TPS65086470 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | SPARE | R/W | X | Unused. Typically mirror BUCK3_VID by default in OTP. |
0 | BUCK3_DECAY | R/W | X | Decay Bit 0: The output slews down to a lower voltage set by the VID bits. 1: The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |