ZHCSG44E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | RESERVED | SDIETEMP |
TPS650864 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R | R | R | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
0 | SDIETEMP | R | 0 | PMIC die temperature status. 0: PMIC die temperature is below THOT. 1: PMIC die temperature is above THOT. |