ZHCSO18A december 2022 – june 2023 TPS281C30
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS_OP_NOM | Nominal supply voltage(1) | 6.0 | 36 | V | |
VS_OP_MAX | Extended operating voltage(2) | 6.0 | 48 | V | |
VEN | Enable voltage | –1 | 5.5 | V | |
VOL_ON | OL_ON pin voltage, VOL_ON | –1 | 5.5 | V | |
VDIAG_EN | Diagnostic Enable voltage | –1 | 5.5 | V | |
VFAULT | FAULT pin voltage | –1 | 5.5 | V | |
VSNS | Sense voltage | –1 | 5.5 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |