ZHCSO18A december 2022 – june 2023 TPS281C30
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Continuous supply voltage, VS with respect to IC GND: Version A, B | -0.7 | 64 | V | |
Continuous supply voltage, VOUT with respect to IC GND: Version A, B | -60 | 64 | V | |
Transient (< 100 us) voltage at the supply pin, VS with respect to IC GND: Version A, B | -0.7 | 81 | V | |
Continuous supply voltage, VS with respect to IC GND: Version C, D | -0.7 | 81 | V | |
Continuous supply voltage, VOUT with respect to IC GND: Version C, D | -60 | 81 | V | |
Continuous voltage across the VS and VOUT pins (VS - VOUT ): Version C, D | -0.7 | 81 | V | |
Enable pin voltage, VEN | –1 | 6 | V | |
OL_ON pin voltage, VOL_ON | –1 | 6 | V | |
DIAG_EN pin voltage, VDIAG_EN | –1 | 6 | V | |
Sense pin voltage, VSNS | –1 | 6 | V | |
FAULT pin voltage, VFAULT | –1 | 6 | V | |
Reverse ground current, IGND | VS < 0 V | –50 | mA | |
Maximum junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |