ZHCSO18A december 2022 – june 2023 TPS281C30
PRODUCTION DATA
Parameter | Test Conditions | Min | Typ | Max | ||
---|---|---|---|---|---|---|
Unit | ||||||
tDR | Turnon delay time (from standby) | VS = 24 V, RL = 48 Ω 50% of EN to 20% of VOUT | 35 | 55 | µs | |
tDR | Turnon delay time (from delay or diagnostic) | VS = 24 V, RL = 48 Ω 50% of EN to 20% of VOUT | 25 | 45 | µs | |
tDF | Turnoff delay time | VS = 24 V, RL = 48 Ω 50% of EN to 80% of VOUT | 20 | 35 | 50 | µs |
SRR | VOUT rising slew rate | VS = 24 V, 20% to 80% of VOUT, RL = 48 Ω |
0.4 | 0.7 | 0.95 | V/µs |
SRF | VOUT falling slew rate | VS = 24 V, 80% to 20% of VOUT, RL = 48 Ω |
0.4 | 0.8 | 1.2 | V/µs |
fmax | Maximum PWM frequency | 1 | kHz | |||
tON | Turnon time | VS = 24 V, RL = 48 Ω 50% of EN to 80% of VOUT | 55 | 75 | µs | |
tOFF | Turnoff time | VS = 24 V, RL = 48 Ω 50% of EN to 20% of VOUT | 60 | 70 | µs | |
tON - tOFF | Turnon and off matching | 1ms ON time switch enable pulse Vs = 24 V, RL = 48 Ω | –25 | 45 | µs | |
tON_pw | Minimum VOUT ON pulse width | 100-µs ON time switch enable pulse, VOUT @80% of VS, VS = 24 V, RL = 48 Ω, F = fmax | 50 | 85 | µs | |
ΔPWM | PWM accuracy - average load current | 200-µs enable pulse, VS = 24 V, RL = 48 Ω F = fmax |
-15 | 15 | % | |
EON | Switching energy losses during turnon | VS = 24 V, RL = 8 Ω, 1 ms pulse, VOUT from 20% to 80% of VS voltage | 0.5 | mJ | ||
EOFF | Switching energy losses during turnoff | VS = 24 V, RL = 8 Ω, 1 ms pulse, VOUT from 20% to 80% of VS voltage | 0.25 | mJ |