Table 5-1 Device OptionsDEVICE VERSION | PART NUMBER | CURRENT LIMIT RANGE | INTEGRATED CLAMP FOR INDUCTIVE LOADS |
---|
A | TPS281C30A(1) | 1 A to 5 A | Yes |
B | TPS281C30B(1) | 2 A to 10 A | Yes |
C | TPS281C30C(1) | 1 A to 5 A | No |
D | TPS281C30D(1) | 2 A to 10 A | No |
(1) Devices available in RGW package now. PWP package in previews.
Contact TI for additional information.