ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
This section gives a top-level view of the external interface (XINTF) that is implemented on the C2834x devices.
The XINTF is a nonmultiplexed asynchronous bus, similar to the 2812 XINTF. The XINTF is mapped into three fixed zones shown in Figure 8-18.
Figure 8-18 External Interface Block DiagramFigure 8-19 and Figure 8-20 show typical 16-bit and 32-bit data bus XINTF connections, illustrating how the functionality of the XA0 and XWE1 signals change, depending on the configuration. Table 8-21 defines XINTF configuration and control registers.
Figure 8-19 Typical 16-Bit Data Bus XINTF Connections
Figure 8-20 Typical 32-Bit Data Bus XINTF Connections| NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
|---|---|---|---|
| XTIMING0 | 0x00−0B20 | 2 | XINTF Timing Register, Zone 0 |
| XTIMING6(1) | 0x00−0B2C | 2 | XINTF Timing Register, Zone 6 |
| XTIMING7 | 0x00−0B2E | 2 | XINTF Timing Register, Zone 7 |
| XINTCNF2(2) | 0x00−0B34 | 2 | XINTF Configuration Register |
| XBANK | 0x00−0B38 | 1 | XINTF Bank Control Register |
| XREVISION | 0x00−0B3A | 1 | XINTF Revision Register |
| XRESET | 0x00−0B3D | 1 | XINTF Reset Register |