ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Device supply voltage, I/O, VDDIO | 3.14 | 3.3 | 3.46 | V | |
| Device supply voltage CPU, VDD | 300-MHz devices | 1.14 | 1.2 | 1.26 | V |
| 200-MHz devices | 1.05 | 1.1 | 1.16 | ||
| Supply ground, VSS, VSSIO | 0 | V | |||
| Oscillator supply ground, VSSK | 0 | V | |||
| PLL/oscillator supply, VDD18 | 1.71 | 1.8 | 1.89 | V | |
| Device clock frequency (system clock), fSYSCLKOUT | C28346/C28344/C28342 (VDD = 1.2 V ± 5%) | 2 | 300 | MHz | |
| C28345/C28343/C28341 (VDD = 1.1 V ± 5%) | 2 | 200 | |||
| High-level input voltage, VIH (3.3 V) | 2 | VDDIO + 0.3 | V | ||
| High-level input voltage, VIH (1.8 V) | 0.7 * VDD18 | V | |||
| Low-level input voltage, VIL (3.3 V) | VSS – 0.3 | 0.8 | V | ||
| Low-level input voltage, VIL (1.8 V) | 0.3 * VDD18 | V | |||
| High-level output source current, VOH = 2.4 V, IOH | All I/Os | –4 | mA | ||
| Low-level output sink current, VOL = VOL MAX, IOL | All I/Os | 4 | mA | ||
| Junction temperature, TJ (1) | T version | –40 | 105 | °C | |
| S version | –40 | 125 | |||
| Q version (AEC Q100 Qualification) | –40 | 125 | |||