ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO with respect to VSS | –0.3 | 4 | V |
| VDD with respect to VSS | –0.3 | 1.5 | ||
| VDD18 with respect to VSS | –0.3 | 2.4 | ||
| Input voltage | VIN (3.3 V) | –0.3 | 4 | V |
| VIN (1.8 V) | –0.3 | 2.4 | ||
| Output voltage | VO | –0.3 | 4 | V |
| Input clamp current | IIK (VIN < 0 or VIN > VDDIO)(3) | –20 | 20 | mA |
| Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
| Junction temperature | TJ(4) | –40 | 150 | °C |
| Storage temperature | Tstg(4) | –65 | 150 | °C |