ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| On-chip oscillator clock (crystal/resonator–X1/X2) | tc(OSC), Cycle time | 33.3 | 125 | ns | ||
| Frequency | 8 | 30 | MHz | |||
| XCLKIN(5) | PLL enabled | tc(CI), Cycle time (C8) | 6.67 | 50 | ns | |
| Frequency | 2 | 150 | MHz | |||
| PLL disabled | tc(CI), Cycle time (C8) | 6.67 | 250 | ns | ||
| Frequency | 4 | 150 | MHz | |||
| X1(5) | PLL enabled | tc(CI), Cycle time (C8) | 10 | 50 | ns | |
| Frequency | 2 | 100 | MHz | |||
| PLL disabled | tc(CI), Cycle time (C8) | 10 | 250 | ns | ||
| Frequency | 4 | 100 | MHz | |||
| SYSCLKOUT | tc(SCO), Cycle time | 3.33 | 500 | ns | ||
| Frequency | 2 | 300 | MHz | |||
| XCLKOUT | tc(XCO), Cycle time | 13.3 | 2000 | ns | ||
| Frequency | 0.5 | 75(4) | MHz | |||
| HSPCLK/EXTADCCLK(2) | tc(HCO), Cycle time | 25 | ns | |||
| Frequency | 40 | MHz | ||||
| LSPCLK(1) | tc(LCO), Cycle time | 6.67 | 13.3(3) | ns | ||
| Frequency | 75(3) | 150 | MHz | |||