ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
If the XREADY signal is sampled in the synchronous mode (USEREADY = 1, READYMODE = 0), then:
| 1 | Lead: | LR ≥ 2 × tc(XTIM) | ||
| LW ≥ 3 × tc(XTIM) | ||||
| 2 | Active: | AR ≥ 6 × tc(XTIM) | ||
| AW ≥ 2 × tc(XTIM) | ||||
| 3 | Trail: | TW ≥ 3 × tc(XTIM) |
Restriction does not include external hardware wait states.
These requirements result in the following XTIMING register configuration restrictions (based on 300-MHz system clock speed):
Examples of valid and invalid timing when using synchronous XREADY:
| XRDLEAD | XRDACTIVE | XRDTRAIL | XWRLEAD | XWRACTIVE | XWRTRAIL | X2TIMING | |
|---|---|---|---|---|---|---|---|
| Invalid(1) | 0 | 0 | 0 | 0 | 0 | 0 | 0, 1 |
| Invalid(1) | 1 | 0 | 0 | 1 | 0 | 0 | 0, 1 |
| Valid(2) | 2 | 6 | 0 | 3 | 2 | 3 | 0(3) |