ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
| NO. | PARAMETER | MASTER | SLAVE | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| M24 | th(CKXL-FXL) | Hold time, FSX low after CLKX low | 2P(1) | ns | |||
| M25 | td(FXL-CKXH) | Delay time, FSX low to CLKX high | P | ns | |||
| M26 | td(CLKXH-DXV) | Delay time, CLKX low to DX valid | –2 | 0 | 3P + 6 | 5P + 20 | ns |
| M28 | tdis(FXH-DXHZ) | Disable time, DX high impedance following last data bit from FSX high | 6 | 6P + 6 | ns | ||
| M29 | td(FXL-DXV) | Delay time, FSX low to DX valid | 6 | 4P + 6 | ns | ||
Figure 7-22 McBSP Timing as SPI Master or Slave: CLKSTP = 10b, CLKXP = 0