ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
| FEATURE | TYPE(1) | C28346 C28346-Q1 (300 MHz) |
C28345 (200 MHz) |
C28344 (300 MHz) |
C28343 C28343-Q1 (200 MHz) |
C28342 (300 MHz) |
C28341 (200 MHz) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Package type | – | 256-ball
ZFE BGA(2) |
256-ball
ZFE BGA(2) |
179-ball
ZHH BGA |
256-ball ZFE BGA(2) |
256-ball
ZFE BGA(2) |
179-ball ZHH BGA |
256-ball
ZFE BGA(2) |
256-ball ZFE BGA(2) |
179-ball
ZHH BGA |
||
| Instruction cycle | – | 3.33 ns | 5 ns | 3.33 ns | 5 ns | 3.33 ns | 5 ns | |||||
| Floating-point unit | – | Yes | Yes | Yes | Yes | Yes | Yes | |||||
| Single-access RAM (SARAM) (16-bit word) | – | 258K | 258K | 130K | 130K | 98K | 98K | |||||
| Code security for on-chip SARAM blocks | – | No | No | No | No | No | No | |||||
| Boot ROM (8K ×16) | – | Yes | Yes | Yes | Yes | Yes | Yes | |||||
| 16-/32-bit External Interface (XINTF) | 1 | Yes | Yes | Yes | Yes | Yes | Yes | |||||
| 6-channel Direct Memory Access (DMA) | 0 | Yes | Yes | Yes | Yes | Yes | Yes | |||||
| PWM channels | 0 | ePWM1/2/3/ 4/5/6/7/8/9 |
ePWM1/2/3/ 4/5/6/7/8/9 |
ePWM1/2/3/ 4/5/6/7/8/9 |
ePWM1/2/3/ 4/5/6/7/8/9 |
ePWM1/2/3/ 4/5/6 |
ePWM1/2/3/ 4/5/6 |
|||||
| HRPWM channels | 0 | ePWM1A/2A/ 3A/4A/5A/6A/ 7A/8A/9A |
ePWM1A/2A/ 3A/4A/5A/6A/ 7A/8A/9A |
ePWM1A/2A/ 3A/4A/5A/6A/ 7A/8A/9A |
ePWM1A/2A/ 3A/4A/5A/6A/ 7A/8A/9A |
ePWM1A/2A/ 3A/4A/5A/6A |
ePWM1A/2A/ 3A/4A/5A/6A |
|||||
| 32-bit capture inputs or auxiliary PWM outputs | 0 | 6 | 6 | 6 | 6 | 4 | 4 | |||||
| 32-bit QEP channels (four inputs/channel) | 0 | 3 | 3 | 3 | 3 | 2 | 2 | |||||
| Watchdog timer | – | Yes | Yes | Yes | Yes | Yes | Yes | |||||
| External ADC interface | – | Yes | Yes | Yes | Yes | Yes | Yes | |||||
| 32-bit CPU timers | – | 3 | 3 | 3 | 3 | 3 | 3 | |||||
| Multichannel Buffered Serial Port (McBSP)/SPI | 1 | 2 | 2 | 2 | 2 | 1 | 1 | |||||
| Serial Peripheral Interface (SPI) | 0 | 2 | 2 | 2 | 2 | 2 | 2 | |||||
| Serial Communications Interface (SCI) | 0 | 3 | 3 | 3 | 3 | 3 | 3 | |||||
| Enhanced Controller Area Network (eCAN) | 0 | 2 | 2 | 2 | 2 | 2 | 2 | |||||
| Inter-Integrated Circuit (I2C) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | |||||
| General-Purpose Input/Output (GPIO) pins (shared) | – | 88 | 88 | 88 | 88 | 88 | 88 | |||||
| External interrupts | – | 8 | 8 | 8 | 8 | 8 | 8 | |||||
| Temperature options | T: –40°C to 105°C | – | ZFE | ZFE | ZHH | ZFE | ZFE | ZHH | ZFE | ZFE | ZHH | |
| S: –40°C to 125°C | – | ZFE | ZFE | – | ZFE | ZFE | – | ZFE | ZFE | – | ||
| Q:
–40°C to 125°C (AEC Q100 qualification) |
– | ZFE | ZFE | – | ZFE | ZFE | – | ZFE | ZFE | – | ||