ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
| MODE | TEST CONDITIONS | IDD | IDDIO (2) | IDD18 | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | 105°C | 125°C | 25°C | 105°C | 125°C | 25°C | 105°C | 125°C | ||
| Typical Operational | The following peripheral clocks are enabled:
All I/O pins are left unconnected. XCLKOUT is turned off. Pullups on output pins and XINTF pins are disabled.(3) | 335 mA | 555 mA | 740 mA | 75 mA | 75 mA | 80 mA | 50 mA | 47 mA | 45 mA |
| IDLE | XCLKOUT is turned off. Peripheral clocks are off. | 205 mA | 425 mA | 610 mA | 15 mA | 15 mA | 18 mA | 50 mA | 47 mA | 45 mA |
| STANDBY | Peripheral clocks are off. | 140 mA | 360 mA | 545 mA | 15 mA | 15 mA | 18 mA | 50 mA | 47 mA | 45 mA |
| HALT | Peripheral clocks are off. Input clock is disabled.(4) | 135 mA | 355 mA | 540 mA | 15 mA | 15 mA | 18 mA | 550 μA | 550 μA | 550 μA |
The IDD numbers in Section 7.5.1 are valid for the TMS320C28346 and TMS320C28344 devices only. For the TMS320C28342 device, subtract the IDD current numbers for those peripherals that do not exist on this device (see Table 7-1) from the IDD current numbers shown in Section 7.5.1.
The peripheral - I/O multiplexing implemented in the device prevents all available peripherals from being used at the same time. This is because more than one peripheral function may share an I/O pin. It is, however, possible to turn on the clocks to all the peripherals at the same time, although such a configuration is not useful. If this is done, the current drawn by the device will be more than the numbers specified in the current consumption tables.