ZHCSA18F March 2009 – February 2021 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28343-Q1 , TMS320C28344 , TMS320C28345 , TMS320C28346 , TMS320C28346-Q1
PRODUCTION DATA
Table 6-1 describes the signals. The GPIO function (shown in Italics) is the default at reset. The peripheral signals that are listed under them are alternate functions. Some peripheral functions may not be available in all devices. See Table 5-1 for details. Inputs are not 5-V tolerant. All XINTF pins have a drive strength of 4 mA (typical). All GPIO pins are I/O/Z, 4-mA drive typical and have an internal pullup, which can be selectively enabled or disabled on a per-pin basis. This feature only applies to the GPIO pins. The pullups on GPIO0–GPIO11 and GPIO58–GPIO63 pins are not enabled at reset. The pullups on GPIO12–GPIO57 and GPIO64–GPIO87 are enabled upon reset.
| NAME | ZHH BALL # | ZFE BALL # | DESCRIPTION |
|---|---|---|---|
| JTAG | |||
| TRST | M7 | R8 | JTAG test reset with internal pulldown.
TRST, when driven high, gives the scan system control of the operations of the device. If this signal is not connected or driven low, the device operates in its functional mode, and the test reset signals are ignored. NOTE: TRST is an active high test pin and must be maintained low at all times during normal device operation. An external pulldown resistor is recommended on this pin. The value of this resistor should be based on drive strength of the debugger pods applicable to the design. A 2.2-kΩ resistor generally offers adequate protection. Because this is application-specific, TI recommends validating each target board for proper operation of the debugger and the application. (I, ↓) |
| TCK | P9 | T11 | JTAG test clock. An external pullup resistor is required on this pin. A 2.2-kΩ resistor generally offers adequate protection.(I) |
| TMS | M8 | P9 | JTAG test-mode select (TMS) with internal pullup. This serial control input is clocked into the TAP controller on the rising edge of TCK. (I, ↑) |
| TDI | L6 | T8 | JTAG test data input (TDI) with internal pullup. TDI is clocked into the selected register (instruction or data) on a rising edge of TCK. (I, ↑) |
| TDO | N7 | P8 | JTAG scan out, test data output (TDO). The contents of the selected register (instruction or data) are shifted out of TDO on the falling edge of TCK. |
| EMU0 | N9 | P10 | Emulator pin 0. When
TRST is driven high, this pin is used as an interrupt to or from the emulator system and is defined as input/output through the JTAG scan. This pin is also used to put the device into boundary-scan mode. With the EMU0 pin at a logic-high state and the EMU1 pin at a logic-low state, a rising edge on the
TRST pin would latch the device into boundary-scan mode. NOTE: An external pullup resistor is recommended on this pin. The value of this resistor should be based on the drive strength of the debugger pods applicable to the design. A 2.2-kΩ to 4.7-kΩ resistor is generally adequate. Because this is application-specific, TI recommends validating each each target board for proper operation of the debugger and the application. |
| EMU1 | L9 | R10 | Emulator pin 1. When
TRST is driven high, this pin is used as an interrupt to or from the emulator system and is defined as input/output through the JTAG scan. This pin is also used to put the device into boundary-scan mode. With the EMU0 pin at a logic-high state and the EMU1 pin at a logic-low state, a rising edge on the
TRST pin would latch the device into boundary-scan mode. NOTE: An external pullup resistor is recommended on this pin. The value of this resistor should be based on the drive strength of the debugger pods applicable to the design. A 2.2-kΩ to 4.7-kΩ resistor is generally adequate. Because this is application-specific, TI recommends validating each target board for proper operation of the debugger and the application. |
| Clock | |||
| XCLKOUT | B14 | D16 | Output clock derived from SYSCLKOUT. XCLKOUT is either the same frequency, one-half the frequency, one-fourth the frequency, or one-eighth the frequency of SYSCLKOUT. This is controlled by bit 19 (BY4CLKMODE), bits 18:16 (XTIMCLK), and bit 2 (CLKMODE) in the XINTCNF2 register. At reset, XCLKOUT = SYSCLKOUT/8. The XCLKOUT signal can be turned off by setting XINTCNF2[CLKOFF] to 1. Unlike other GPIO pins, the XCLKOUT pin is not placed in high-impedance state during a reset. |
| XCLKIN | D9 | A12 | External Oscillator Input. This pin is to feed a clock from an external 3.3-V oscillator. In this case, the X1 pin must be tied to VSSK. If a crystal/resonator is used (or if an external 1.8-V oscillator is used to feed clock to X1 pin), this pin must be tied to VSS. (I) |
| X1 | C8 | A7 | Internal/External Oscillator Input. To use the internal oscillator, a quartz crystal may be connected across X1 and X2. The X1 pin is referenced to the 1.8-V core digital power supply. A 1.8-V external oscillator may be connected to the X1 pin. In this case, the XCLKIN pin must be connected to VSS. If a 3.3-V external oscillator is used with the XCLKIN pin, X1 must be tied to VSSK. (I) |
| X2 | A8 | A9 | Internal Oscillator Output. A quartz crystal may be connected across X1 and X2. If X2 is not used it must be left unconnected. (O) |
| Reset | |||
| XRS | P8 | T10 | Device Reset (in) and Watchdog Reset (out). Device reset. XRS causes the device to terminate execution. The PC will point to the address contained at the location 0x3FFFC0. When XRS is brought to a high level, execution begins at the location pointed to by the PC. This pin is driven low by the MCU when a watchdog reset occurs. During watchdog reset, the XRS pin is driven low for the watchdog reset duration of 512 OSCCLK cycles. (I/OD, ↑) The output buffer of this pin is an open drain with an internal pullup. It is recommended that this pin be driven by an open-drain device. |
| XRSIO | N8 | T9 | XRS I/O Control (I) - This pin must be connected to the XRS pin on the target board. When XRS is low (reset), the level detected on this pin puts all output buffers on the device in high-impedance mode. |
| External ADC Interface Signals | |||
| EXTSOC1A | N1 | M2 | External ADC SOC Group 1 A Output. Trigger for external ADC, this signal is logical OR of ePWM1/2/3 SOCA internal signals (O) |
| EXTSOC1B | M3 | M3 | External ADC SOC Group 1 B Output. Trigger for external ADC, this signal is logical OR of ePWM1/2/3 SOCB internal signals (O) |
| EXTSOC2A | M2 | N1 | External ADC SOC Group 2 A Output. Trigger for external ADC, this signal is logical OR of ePWM4/5/6 SOCA internal signals (O) |
| EXTSOC2B | P1 | N2 | External ADC SOC Group 2 B Output. Trigger for external ADC, this signal is logical OR of ePWM4/5/6 SOCB internal signals (O) |
| EXTSOC3A | N2 | N3 | External ADC SOC Group 3 A Output. Trigger for external ADC, this signal is logical OR of ePWM7/8/9 SOCA internal signals (O) |
| EXTSOC3B | P2 | P2 | External ADC SOC Group3 B Output. Trigger for external ADC, this signal is logical OR of ePWM7/8/9 SOCB internal signals (O) |
| EXTADCCLK | N3 | R3 | External ADC Clock Signal. Clock for external ADC support, derived from SYSCLK (O) |
| GPIO and Peripheral Signals | |||
| GPIO0 EPWM1A - - | B1 | D2 | General-purpose input/output 0 (I/O/Z) Enhanced PWM1 Output A and HRPWM channel (O) - - |
| GPIO1 EPWM1B ECAP6 MFSRB | C1 | E1 | General-purpose input/output 1 (I/O/Z) Enhanced PWM1 Output B (O) Enhanced Capture 6 input/output (I/O) McBSP-B receive frame synch (I/O) |
| GPIO2 EPWM2A - - | F5 | E2 | General-purpose input/output 2 (I/O/Z) Enhanced PWM2 Output A and HRPWM channel (O) - - |
| GPIO3 EPWM2B ECAP5 MCLKRB | E4 | E3 | General-purpose input/output 3 (I/O/Z) Enhanced PWM2 Output B (O) Enhanced Capture 5 input/output (I/O) McBSP-B receive clock (I/O) |
| GPIO4 EPWM3A - - | E2 | F1 | General-purpose input/output 4 (I/O/Z) Enhanced PWM3 output A and HRPWM channel (O) - - |
| GPIO5 EPWM3B MFSRA ECAP1 | E3 | F2 | General-purpose input/output 5 (I/O/Z) Enhanced PWM3 output B (O) McBSP-A receive frame synch (I/O) Enhanced Capture input/output 1 (I/O) |
| GPIO6 EPWM4A EPWMSYNCI EPWMSYNCO | F3 | F3 | General-purpose input/output 6 (I/O/Z) Enhanced PWM4 output A and HRPWM channel (O) External ePWM sync pulse input (I) External ePWM sync pulse output (O) |
| GPIO7 EPWM4B MCLKRA ECAP2 | F2 | G1 | General-purpose input/output 7 (I/O/Z) Enhanced PWM4 output B (O) McBSP-A receive clock (I/O) Enhanced capture input/output 2 (I/O) |
| GPIO8 EPWM5A CANTXB ADCSOCAO | G4 | G2 | General-purpose input/output 8 (I/O/Z) Enhanced PWM5 output A and HRPWM channel (O) Enhanced CAN-B transmit (O) ADC start-of-conversion A (O) |
| GPIO9 EPWM5B SCITXDB ECAP3 | G2 | G3 | General-purpose input/output 9 (I/O/Z) Enhanced PWM5 output B (O) SCI-B transmit data(O) Enhanced capture input/output 3 (I/O) |
| GPIO10 EPWM6A CANRXB ADCSOCBO | G3 | H1 | General-purpose input/output 10 (I/O/Z) Enhanced PWM6 output A and HRPWM channel (O) Enhanced CAN-B receive (I) ADC start-of-conversion B (O) |
| GPIO11 EPWM6B SCIRXDB ECAP4 | H3 | H2 | General-purpose input/output 11 (I/O/Z) Enhanced PWM6 output B (O) SCI-B receive data (I) Enhanced CAP Input/Output 4 (I/O) |
| GPIO12 TZ1 CANTXB MDXB | H2 | H3 | General-purpose input/output 12 (I/O/Z) Trip Zone input 1 (I) Enhanced CAN-B transmit (O) McBSP-B transmit serial data (O) |
| GPIO13 TZ2 CANRXB MDRB | H4 | J2 | General-purpose input/output 13 (I/O/Z) Trip Zone input 2 (I) Enhanced CAN-B receive (I) McBSP-B receive serial data (I) |
| GPIO14 | H5 | J3 | General-purpose input/output 14 (I/O/Z) |
| TZ3/ XHOLD | Trip Zone input 3/External Hold Request. XHOLD, when active (low), requests the external interface (XINTF) to release the external bus and place all buses and strobes into a high-impedance state. To prevent this from happening when TZ3 signal goes active, disable this function by writing XINTCNF2[HOLD] = 1. If this is not done, the XINTF bus will go into high impedance anytime TZ3 goes low. On the ePWM side, TZn signals are ignored by default, unless they are enabled by the code. The XINTF will release the bus when any current access is complete and there are no pending accesses on the XINTF. (I) | ||
| SCITXDB MCLKXB | SCI-B Transmit (O) McBSP-B transmit clock (I/O) | ||
| GPIO15 | K2 | K2 | General-purpose input/output 15 (I/O/Z) |
| TZ4/ XHOLDA | Trip Zone input 4/External Hold Acknowledge. The pin function for this option is based on the direction chosen in the GPADIR register. If the pin is configured as an input, then TZ4 function is chosen. If the pin is configured as an output, then XHOLDA function is chosen. XHOLDA is driven active (low) when the XINTF has granted an XHOLD request. All XINTF buses and strobe signals will be in a high-impedance state. XHOLDA is released when the XHOLD signal is released. External devices should only drive the external bus when XHOLDA is active (low). (I/O) | ||
| SCIRXDB MFSXB | SCI-B receive (I) McBSP-B transmit frame synch (I/O) | ||
| GPIO16 SPISIMOA CANTXB TZ5 | K4 | L1 | General-purpose input/output 16 (I/O/Z) SPI slave in, master out (I/O) Enhanced CAN-B transmit (O) Trip Zone input 5 (I) |
| GPIO17 SPISOMIA CANRXB TZ6 | J5 | L2 | General-purpose input/output 17 (I/O/Z) SPI-A slave out, master in (I/O) Enhanced CAN-B receive (I) Trip zone input 6 (I) |
| GPIO18 SPICLKA SCITXDB CANRXA | L1 | M1 | General-purpose input/output 18 (I/O/Z) SPI-A clock input/output (I/O) SCI-B transmit (O) Enhanced CAN-A receive (I) |
| GPIO19 SPISTEA SCIRXDB CANTXA | P3 | T4 | General-purpose input/output 19 (I/O/Z) SPI-A slave transmit enable input/output (I/O) SCI-B receive (I) Enhanced CAN-A transmit (O) |
| GPIO20 EQEP1A MDXA CANTXB | L4 | R4 | General-purpose input/output 20 (I/O/Z) Enhanced QEP1 input A (I) McBSP-A transmit serial data (O) Enhanced CAN-B transmit (O) |
| GPIO21 EQEP1B MDRA CANRXB | M4 | T5 | General-purpose input/output 21 (I/O/Z) Enhanced QEP1 input B (I) McBSP-A receive serial data (I) Enhanced CAN-B receive (I) |
| GPIO22 EQEP1S MCLKXA SCITXDB | N4 | R5 | General-purpose input/output 22 (I/O/Z) Enhanced QEP1 strobe (I/O) McBSP-A transmit clock (I/O) SCI-B transmit (O) |
| GPIO23 EQEP1I MFSXA SCIRXDB | P4 | P5 | General-purpose input/output 23 (I/O/Z) Enhanced QEP1 index (I/O) McBSP-A transmit frame synch (I/O) SCI-B receive (I) |
| GPIO24 ECAP1 EQEP2A MDXB | P5 | T6 | General-purpose input/output 24 (I/O/Z) Enhanced capture 1 (I/O) Enhanced QEP2 input A (I) McBSP-B transmit serial data (O) |
| GPIO25 ECAP2 EQEP2B MDRB | M5 | R6 | General-purpose input/output 25 (I/O/Z) Enhanced capture 2 (I/O) Enhanced QEP2 input B (I) McBSP-B receive serial data (I) |
| GPIO26 ECAP3 EQEP2I MCLKXB | K6 | P6 | General-purpose input/output 26 (I/O/Z) Enhanced capture 3 (I/O) Enhanced QEP2 index (I/O) McBSP-B transmit clock (I/O) |
| GPIO27 ECAP4 EQEP2S MFSXB | M6 | T7 | General-purpose input/output 27 (I/O/Z) Enhanced capture 4 (I/O) Enhanced QEP2 strobe (I/O) McBSP-B transmit frame synch (I/O) |
| GPIO28 SCIRXDA XZCS6 | A12 | B13 | General-purpose input/output 28 (I/O/Z) SCI receive data (I) External Interface zone 6 chip select (O) |
| GPIO29 SCITXDA XA19 | C3 | D1 | General-purpose input/output 29. (I/O/Z) SCI transmit data (O) External Interface Address Line 19 (O) |
| GPIO30 CANRXA XA18 | C2 | C2 | General-purpose input/output 30 (I/O/Z) Enhanced CAN-A receive (I) External Interface Address Line 18 (O) |
| GPIO31 CANTXA XA17 | B2 | B3 | General-purpose input/output 31 (I/O/Z) Enhanced CAN-A transmit (O) External Interface Address Line 17 (O) |
| GPIO32 SDAA EPWMSYNCI ADCSOCAO | P6 | R7 | General-purpose input/output 32 (I/O/Z) I2C data open-drain bidirectional port (I/OD) Enhanced PWM external sync pulse input (I) ADC start-of-conversion A (O) |
| GPIO33 SCLA EPWMSYNCO ADCSOCBO | N6 | P7 | General-purpose input/output 33 (I/O/Z) I2C clock open-drain bidirectional port (I/OD) Enhanced PWM external synch pulse output (O) ADC start-of-conversion B (O) |
| GPIO34 ECAP1 XREADY | A13 | B14 | General-purpose input/output 34 (I/O/Z) Enhanced Capture input/output 1 (I/O) External Interface Ready signal |
| GPIO35 SCITXDA XR/ W | B13 | C15 | General-purpose input/output 35 (I/O/Z) SCI-A transmit data (O) External Interface read, not write strobe |
| GPIO36 SCIRXDA XZCS0 | B12 | A13 | General-purpose input/output 36 (I/O/Z) SCI-A receive data (I) External Interface zone 0 chip select (O) |
| GPIO37 ECAP2 XZCS7 | D11 | B12 | General-purpose input/output 37 (I/O/Z) Enhanced Capture input/output 2 (I/O) External Interface zone 7 chip select (O) |
| GPIO38 - XWE0 | C12 | E15 | General-purpose input/output 38 (I/O/Z) - External Interface Write Enable 0 (O). XWE0 defaults back to GPIO38 upon reset, during which time it will be high-impedance. |
| GPIO39 - XA16 | A2 | B4 | General-purpose input/output 39 (I/O/Z) - External Interface Address Line 16 (O) |
| GPIO40 - XA0 | E10 | C12 | General-purpose input/output 40 (I/O/Z) - External Interface Address Line 0 |
| GPIO41 - XA1 | D10 | B11 | General-purpose input/output 41 (I/O/Z) - External Interface Address Line 1 (O) |
| GPIO42 - XA2 | B10 | C11 | General-purpose input/output 42 (I/O/Z) - External Interface Address Line 2 (O) |
| GPIO43 - XA3 | A10 | B10 | General-purpose input/output 43 (I/O/Z) - External Interface Address Line 3 (O) |
| GPIO44 - XA4 | A9 | C10 | General-purpose input/output 44 (I/O/Z) - External Interface Address Line 4 (O) |
| GPIO45 - XA5 | B9 | C9 | General-purpose input/output 45 (I/O/Z) - External Interface Address Line 5 (O) |
| GPIO46 - XA6 | E7 | B8 | General-purpose input/output 46 (I/O/Z) - External Interface Address Line 6 (O) |
| GPIO47 - XA7 | D6 | C8 | General-purpose input/output 47 (I/O/Z) - External Interface Address Line 7 (O) |
| GPIO48 ECAP5 XD31 SPISIMOD | M10 | R11 | General-purpose input/output 48 (I/O/Z) Enhanced Capture input/output 5 (I/O) External Interface Data Line 31 (O) SPI-D slave in, master out (I/O) |
| GPIO49 ECAP6 XD30 SPISOMID | P10 | P11 | General-purpose input/output 49 (I/O/Z) Enhanced Capture input/output 6 (I/O) External Interface Data Line 30 (O) SPI-D slave out, master in (I/O) |
| GPIO50 EQEP1A XD29 SPICLKD | N10 | T12 | General-purpose input/output 50 (I/O/Z) Enhanced QEP 1input A (I) External Interface Data Line 29 (O) SPI-D Clock input/output (I/O) |
| GPIO51 EQEP1B XD28 SPISTED | N11 | R12 | General-purpose input/output 51 (I/O/Z) Enhanced QEP 1input B (I) External Interface Data Line 28 (O) SPI-D slave transmit enable input/output (I/O) |
| GPIO52 EQEP1S XD27 | M11 | P12 | General-purpose input/output 52 (I/O/Z) Enhanced QEP 1Strobe (I/O) External Interface Data Line 27 (O) |
| GPIO53 EQEP1I XD26 | L11 | T13 | General-purpose input/output 53 (I/O/Z) Enhanced QEP1 lndex (I/O) External Interface Data Line 26 (O) |
| GPIO54 SPISIMOA XD25 EQEP3A | P12 | R13 | General-purpose input/output 54 (I/O/Z) SPI-A slave in, master out (I/O) External Interface Data Line 25 (O) Enhanced QEP3 input A (I) |
| GPIO55 SPISOMIA XD24 EQEP3B | N12 | P13 | General-purpose input/output 55 (I/O/Z) SPI-A slave out, master in (I/O) External Interface Data Line 24 (O) Enhanced QEP3 input B (I) |
| GPIO56 SPICLKA XD23 EQEP3S | P13 | R14 | General-purpose input/output 56 (I/O/Z) SPI-A clock (I/O) External Interface Data Line 23 (O) Enhanced QEP3 strobe (I/O) |
| GPIO57 SPISTEA XD22 EQEP3I | N13 | P15 | General-purpose input/output 57 (I/O/Z) SPI-A slave transmit enable (I/O) External Interface Data Line 22 (O) Enhanced QEP3 index (I/O) |
| GPIO58 MCLKRA XD21 EPWM7A | P14 | N16 | General-purpose input/output 58 (I/O/Z) McBSP-A receive clock (I/O) External Interface Data Line 21 (O) Enhanced PWM 7 output A and HRPWM channel (O) |
| GPIO59 MFSRA XD20 EPWM7B | M13 | N15 | General-purpose input/output 59 (I/O/Z) McBSP-A receive frame synch (I/O) External Interface Data Line 20 (O) Enhanced PWM 7 output B (O) |
| GPIO60 MCLKRB XD19 EPWM8A | M14 | M16 | General-purpose input/output 60 (I/O/Z) McBSP-B receive clock (I/O) External Interface Data Line 19 (O) Enhanced PWM 8 output A and HRPWM channel (O) |
| GPIO61 MFSRB XD18 EPWM8B | L12 | M15 | General-purpose input/output 61 (I/O/Z) McBSP-B receive frame synch (I/O) External Interface Data Line 18 (O) Enhanced PWM8 output B (O) |
| GPIO62 SCIRXDC XD17 EPWM9A | L13 | M14 | General-purpose input/output 62 (I/O/Z) SCI-C receive data (I) External Interface Data Line 17 (O) Enhanced PWM9 output A and HRPWM channel (O) |
| GPIO63 SCITXDC XD16 EPWM9B | K13 | L16 | General-purpose input/output 63 (I/O/Z) SCI-C transmit data (O) External Interface Data Line 16 (O) Enhanced PWM9 output B (O) |
| GPIO64 - XD15 | K12 | L15 | General-purpose input/output 64 (I/O/Z) - External Interface Data Line 15 (O) |
| GPIO65 - XD14 | K14 | L14 | General-purpose input/output 65 (I/O/Z) - External Interface Data Line 14 (O) |
| GPIO66 - XD13 | J11 | K15 | General-purpose input/output 66 (I/O/Z) - External Interface Data Line 13 (O) |
| GPIO67 - XD12 | J12 | K14 | General-purpose input/output 67 (I/O/Z) - External Interface Data Line 12 (O) |
| GPIO68 - XD11 | J13 | J15 | General-purpose input/output 68 (I/O/Z) - External Interface Data Line 11 (O) |
| GPIO69 - XD10 | H13 | J14 | General-purpose input/output 69 (I/O/Z) - External Interface Data Line 10 (O) |
| GPIO70 - XD9 | H12 | H16 | General-purpose input/output 70 (I/O/Z) - External Interface Data Line 9 (O) |
| GPIO71 - XD8 | G12 | H15 | General-purpose input/output 71 (I/O/Z) - External Interface Data Line 8 (O) |
| GPIO72 - XD7 | G13 | H14 | General-purpose input/output 72 (I/O/Z) - External Interface Data Line 7 (O) |
| GPIO73 - XD6 | F14 | G16 | General-purpose input/output 73 (I/O/Z) - External Interface Data Line 6 (O) |
| GPIO74 - XD5 | F13 | G15 | General-purpose input/output 74 (I/O/Z) - External Interface Data Line 5 (O) |
| GPIO75 - XD4 | F12 | G14 | General-purpose input/output 75 (I/O/Z) - External Interface Data Line 4 (O) |
| GPIO76 - XD3 | E13 | F16 | General-purpose input/output 76 (I/O/Z) - External Interface Data Line 3 (O) |
| GPIO77 - XD2 | E11 | F15 | General-purpose input/output 77 (I/O/Z) - External Interface Data Line 2 (O) |
| GPIO78 - XD1 | F10 | F14 | General-purpose input/output 78 (I/O/Z) - External Interface Data Line 1 (O) |
| GPIO79 - XD0 | C14 | E16 | General-purpose input/output 79 (I/O/Z) - External Interface Data Line 0 (O) |
| GPIO80 - XA8 | E6 | B7 | General-purpose input/output 80 (I/O/Z) - External Interface Address Line 8 (O) |
| GPIO81 - XA9 | C5 | C7 | General-purpose input/output 81 (I/O/Z) - External Interface Address Line 9 (O) |
| GPIO82 - XA10 | A5 | B6 | General-purpose input/output 82 (I/O/Z) - External Interface Address Line 10 (O) |
| GPIO83 - XA11 | B5 | C6 | General-purpose input/output 83 (I/O/Z) - External Interface Address Line 11 (O) |
| GPIO84 - XA12 | D5 | A5 | General-purpose input/output 84 (I/O/Z) - External Interface Address Line 12 (O) |
| GPIO85 - XA13 | D4 | B5 | General-purpose input/output 85 (I/O/Z) - External Interface Address Line 13 (O) |
| GPIO86 - XA14 | A3 | C5 | General-purpose input/output 86 (I/O/Z) - External Interface Address Line 14 (O) |
| GPIO87 - XA15 | B3 | A4 | General-purpose input/output 87 (I/O/Z) - External Interface Address Line 15 (O) |
| XRD | A14 | D15 | External Interface Read Enable (O). The XRD pin is high-impedance on reset. It stays that way as long as the XINTF clock is turned off (which happens on reset). |
| XWE1 | C13 | E14 | External Memory Interface Write Enable for Upper 16-bits (O). The XWE1 pin is high-impedance on reset. It stays that way as long as the XINTF clock is turned off (which happens on reset). |
| CPU and I/O Power Pins | |||
| VDD18 | E8 | A6 | Oscillator and PLL Power Pin (1.8 V) |
| VDD18 | C7 | A11 | |
| VSSK | B8 | A8 | Oscillator Kelvin Reference Ground. This pin should not be connected to Vss. See Figure 8-29 through Figure 8-31 for proper application board connections. |
| VDD | D1 | C1 | CPU and logic digital power pins (1.1 V/1.2 V) |
| VDD | E1 | C16 | |
| VDD | G1 | E6 | |
| VDD | K3 | E7 | |
| VDD | M1 | E8 | |
| VDD | N5 | E9 | |
| VDD | P7 | E10 | |
| VDD | J3 | E11 | |
| VDD | J4 | F5 | |
| VDD | K9 | F12 | |
| VDD | L10 | G5 | |
| VDD | N14 | G12 | |
| VDD | K11 | H5 | |
| VDD | H11 | H12 | |
| VDD | H14 | J5 | |
| VDD | G10 | J12 | |
| VDD | E12 | K3 | |
| VDD | D12 | K5 | |
| VDD | C11 | K12 | |
| VDD | C10 | L3 | |
| VDD | B7 | L5 | |
| VDD | C6 | L12 | |
| VDD | E5 | M6 | |
| VDD | C4 | M7 | |
| VDD | M8 | ||
| VDD | M9 | ||
| VDD | M10 | ||
| VDD | M11 | ||
| VDD | P1 | ||
| VDD | P16 | ||
| VDDIO | D3 | A3 | Digital I/O power pins (3.3 V) |
| VDDIO | F1 | A14 | |
| VDDIO | J1 | B9 | |
| VDDIO | L2 | D5 | |
| VDDIO | K5 | D6 | |
| VDDIO | K7 | D8 | |
| VDDIO | K8 | D11 | |
| VDDIO | P11 | D12 | |
| VDDIO | L14 | E4 | |
| VDDIO | J14 | E13 | Digital I/O power pins |
| VDDIO | F11 | F4 | |
| VDDIO | D14 | F13 | |
| VDDIO | A11 | J1 | |
| VDDIO | C9 | J4 | |
| VDDIO | D7 | J13 | |
| VDDIO | B6 | J16 | |
| VDDIO | B4 | L4 | |
| VDDIO | L13 | ||
| VDDIO | M4 | ||
| VDDIO | M13 | ||
| VDDIO | N5 | ||
| VDDIO | N6 | ||
| VDDIO | N8 | ||
| VDDIO | N11 | ||
| VDDIO | N12 | ||
| VDDIO | R9 | ||
| VDDIO | T3 | ||
| VDDIO | T14 | ||
| VSS | D2 | A1 | Digital ground pins |
| VSS | F4 | A2 | |
| VSS | G5 | A10 | |
| VSS | H1 | A15 | |
| VSS | J2 | A16 | |
| VSS | K1 | B1 | |
| VSS | L3 | B2 | |
| VSS | L5 | B15 | |
| VSS | L7 | B16 | |
| VSS | L8 | C3 | |
| VSS | M9 | C4 | |
| VSS | K10 | C13 | |
| VSS | M12 | C14 | |
| VSS | J10 | D3 | |
| VSS | H10 | D4 | |
| VSS | G14 | D7 | |
| VSS | G11 | D9 | |
| VSS | E14 | D10 | |
| VSS | D13 | D13 | |
| VSS | B11 | D14 | |
| VSS | E9 | E5 | |
| VSS | D8 | E12 | |
| VSS | A7 | F6 | |
| VSS | A6 | F7 | |
| VSS | A4 | F8 | |
| VSS | F9 | ||
| VSS | F10 | ||
| VSS | F11 | Digital ground pins | |
| VSS | G4 | ||
| VSS | G6 | ||
| VSS | G7 | ||
| VSS | G8 | ||
| VSS | G9 | ||
| VSS | G10 | ||
| VSS | G11 | ||
| VSS | G13 | ||
| VSS | H4 | ||
| VSS | H6 | ||
| VSS | H7 | ||
| VSS | H8 | ||
| VSS | H9 | ||
| VSS | H10 | ||
| VSS | H11 | ||
| VSS | H13 | ||
| VSS | J6 | ||
| VSS | J7 | ||
| VSS | J8 | ||
| VSS | J9 | ||
| VSS | J10 | ||
| VSS | J11 | ||
| VSS | K1 | ||
| VSS | K4 | ||
| VSS | K6 | ||
| VSS | K7 | ||
| VSS | K8 | ||
| VSS | K9 | ||
| VSS | K10 | ||
| VSS | K11 | ||
| VSS | K13 | ||
| VSS | K16 | ||
| VSS | L6 | ||
| VSS | L7 | ||
| VSS | L8 | ||
| VSS | L9 | ||
| VSS | L10 | ||
| VSS | L11 | ||
| VSS | M5 | ||
| VSS | M12 | ||
| VSS | N4 | ||
| VSS | N7 | ||
| VSS | N9 | ||
| VSS | N10 | ||
| VSS | N13 | ||
| VSS | N14 | Digital ground pins | |
| VSS | P3 | ||
| VSS | P4 | ||
| VSS | P14 | ||
| VSS | R1 | ||
| VSS | R2 | ||
| VSS | R15 | ||
| VSS | R16 | ||
| VSS | T1 | ||
| VSS | T2 | ||
| VSS | T15 | ||
| VSS | T16 | ||