ZHCSJK5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| MODE CHANGE TIMES (FULL DEVICE) | |||||
| tMODE_STBY_NOM | Standby to normal mode change time based upon SPI write | 70 | µs | ||
| tMODE_NOM_SLP | SPI write to go to Sleep from Normal: INH and nWKRQ turned off, See Figure 7-15 | 200 | µs | ||
| tMODE_SLP_STBY | WUP or LWU event until INH and nWKRQ asserted, See Figure 7-14 | 200 | µs | ||
| tMODE_SLP_STBY_VCCOUT_ON | WUP or LWU event until VCCOUT on, See Figure 7-14 | 1.5 | ms | ||
| tMODE_NOM_STBY | SPI write to go to standby from normal mode, See Figure 7-16 | 200 | µs | ||