ZHCSJK5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ISUP | Supply current, normal mode | Dominant | See Figure 7-3 RL = 60 Ω, CL = open. typical bus load. VCCOUT = no load | 80 | mA | ||
| See Figure 7-3 RL = 50 Ω, CL = open, high bus load. VCCOUT = no load | 90 | mA | |||||
| Dominant with bus fault | See Figure 7-3 CANH = - 25 V, RL = open, CL = open VCCOUT = no load | 180 | mA | ||||
| Recessive | See Figure 7-3 RL = 60 Ω, CL = open, RCM = open, VCCOUT = no load | 15 | mA | ||||
| Supply current, standby mode | See Figure 7-3 RL = 60 Ω, CL = open, -40°C < TA < 85°C, VCCOUT = no load, CANH/L terminated to 2.5 V | 3.5 | mA | ||||
| See Figure 7-3 RL = 60 Ω, CL = open, -40°C < TA < 85°C, VCCOUT = no load CANH/L terminated to GND ± 100 mV | 3.4 | mA | |||||
| ISUP | Supply current, sleep mode | SPI bus, OSC/CLKIN disabled: -40°C < TA < 85°C, VIO = 0 | 25 | 42 | µA | ||
| IVIO | I/O supply current normal mode dominant | I/O supply current | CLKIN = 40 MHz, VIO = 5 V | 800 | µA | ||
| Crystal = 40 MHz, VIO = 5 V | 3 | mA | |||||
| IVIO | I/O supply current, sleep mode | I/O supply current | Sleep Mode VIO = 5 V; OSC1 = CLKIN = 0 V and OSC2 = GND (2) | 9 | µA | ||
| IVCCOUT | VCCOUT supply current | Normal Mode: VCCOUT = 5 V; -40°C < TA < 85°C See Section Section 8.3.3 | 70 | mA | |||
| UVSUP | Under voltage detection on VSUP rising ramp for protected mode | See Section Section 8.4.6.7 | 5.2 | 5.5 | 5.7 | V | |
| Under voltage detection on VSUP falling ramp for protected mode | 4.5 | 4.7 | 5.0 | V | |||
| UVIO | Under voltage detection on VIO rising ramp for protected mode | See Section Section 8.4.6.7 | 2.45 | 2.6 | V | ||
| Under voltage detection on VIO falling ramp for protected mode | 2.1 | 2.25 | V | ||||
| tUV/TSD | Under voltage filter time and thermal shutdown timer (1) | Upon a UVIO event this timer starts and provides time for VIO input to return. See section Section 8.4.6.6 for description of thermal shut down. | 200 | 500 | ms | ||