ZHCSJK5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
The RST pin is a device reset pin. It has a weak internal pull-down resistor for normal operation. If communication has stopped with the TCAN4550-Q1, the RST pin can be pulsed high and then back low for greater than tPULSE_WIDTH to perform a power on reset to the device. This resets the device to the default settings and puts the device into standby mode. If the device was in normal or standby mode the INH and nWKRQ pins remain active (on) and do not toggle; see Figure 8-3. If the device is in sleep mode and reset is toggled the device enters standby mode and at that time INH and nWKRQ turns on; see Figure 8-4.
After a RST has taken place, a wait time of ≥ 700 µs should be used before reading or writing to the TCAN4550-Q1.
Figure 8-3 Timing for RST Pin in Normal and Standby Modes
Figure 8-4 Timing for RST Pin in Sleep Mode