ZHCSJK5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| VSUP | Supply voltage | 5.5 | 30 | V | |
| VIO | Logic pin supply voltage | 3.135 | 5.25 | V | |
| IOH(DO) | Digital terminal high-level output current | –2 | mA | ||
| IOL(DO) | Digital terminal low-level output current | 2 | mA | ||
| IO (INH) | INH output current | 1 | mA | ||
| C(FLTR) | Filter pin capacitance See Section 10 | 300 | nF | ||
| C(VCCOUT) | VCCOUT supply capacitance See Section 10 | 10 | µF | ||
| CWAKE | External WAKE pin capacitance | 10 | nF | ||
| TSDR | Thermal shutdown rising | 160 | ℃ | ||
| TSDF | Thermal shutdown falling | 150 | ℃ | ||
| TSD(HYS) | Thermal shutdown hysteresis | 10 | ℃ | ||