ZHCSJK5D January 2018 – June 2022 TCAN4550-Q1
PRODUCTION DATA
The TCAN4550-Q1 is typically used in applications with a host microprocessor or FPGA that does not include the link layer portion of the CAN protocol. Below is a typical application configuration for 3.3 V microprocessor applications.
Figure 9-6 Typical
CAN Applications for TCAN4550-Q1 for 3.3 V µC and CrystalNote: Add decoupling capacitors as needed.
Figure 9-7 Typical CAN Applications for
TCAN4550-Q1 for 3.3 V µC; Clock from MCU