ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| f(Px.y) | (1 ≤ × ≤ 6, 0 ≤ y ≤ 7) | CL = 20 F, IL = ±1.5 mA | VCC = 2.2 V, 3 V | dc | f(System) | MHz | |
| f(MCLK) | P1.1/TA0/MCLK | CL = 20 pF | f(System) | MHz | |||
| f(SMCLK) | P1.4/TBCLK/SMCLK | ||||||
| f(ACLK) | P1.5/TACLK/ACLK | ||||||
| t(Xdc) | Duty cycle of output frequency | P1.5/TACLK/ACLK, CL = 20 pF, VCC = 2.2 V, 3 V | f(ACLK) = f(LFXT1) = f(XT1) | 40% | 60% | ||
| f(ACLK) = f(LFXT1) = f(LF) | 30% | 70% | |||||
| f(ACLK) = f(LFXT1) | 50% | ||||||
| P1.1/TA0/MCLK, CL = 20 pF, VCC = 2.2 V, 3 V | f(MCLK) = f(XT1) | 40% | 60% | ||||
| f(MCLK) = f(DCOCLK) | 50% – 15 ns | 50% | 50%+ 15 ns | ||||
| P1.4/TBCLK/SMCLK, CL = 20 pF, VCC = 2.2 V, 3 V | f(SMCLK) = f(XT2) | 40% | 60% | ||||
| f(SMCLK) = f(DCOCLK) | 50% – 15 ns | 50% | 50%+ 15 ns | ||||