ZHCSOD4F April 2004 – March 2022 MSP430FG437 , MSP430FG438 , MSP430FG439
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| VCC | Supply voltage(1) (AVCC = DVCC1 = DVCC2 = VCC) | During program execution | 1.8 | 3.6 | V | |||
| During program execution, SVS enabled and PORON = 1(2) | 2 | 3.6 | ||||||
| During flash memory programming | 2.7 | 3.6 | ||||||
| VSS | Supply voltage(1) (AVSS = DVSS1 = DVSS2 = VSS) | 0 | 0 | V | ||||
| TA | Operating free-air temperature range | –40 | 85 | °C | ||||
| f(LFXT1) | XT1 crystal frequency(3) | LF selected, XTS_FLL = 0 | Watch crystal | 32.768 | kHz | |||
| XT1 selected, XTS_FLL = 1 | Ceramic resonator | 450 | 8000 | |||||
| XT1 selected, XTS_FLL = 1 | Crystal | 1000 | 8000 | |||||
| f(XT2) | XT2 crystal frequency | Ceramic resonator | 450 | 8000 | kHz | |||
| Crystal | 1000 | 8000 | ||||||
| f(System) | Processor frequency (signal MCLK) | VCC = 1.8 V | dc | 4.15 | MHz | |||
| VCC = 3.6 V | dc | 8 | ||||||
Figure 8-1 Frequency vs Supply Voltage, Typical Characteristic